Knowledge Search
Download document () of 20
We make what matters work*

SC20HWH
SAFECLIP 20A FRONT CONNECTED WHITE

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, front connected, white, fuse-link SSD, BS88-2

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC20HWH
UPC
051712419413
EAN
5027590508759
Product Length/Depth
71 mm
Product Height
47 mm
Product Width
25 mm
Product Weight
93.8 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeclip
Connection
Front Connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
SSD

Export product specification