Download document () of 20
We make what matters work*

SC228ZN

Eaton B-Line series hanger rod stiffener, 1.5" H x 1.5" L x 0.6250" W, Steel, Electro-plated, 3/8”-16 bolt size

General specifications

Product Name
Eaton B-Line series hanger rod stiffener
Catalog Number
SC228ZN
UPC
781011415105
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
0.625 in
Product Weight
0.44 lb
Certifications
Not Applicable
UL Listed

Model

Bolt/thread/rod size
3/8”-16
Type
Hanger rod stiffener

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.