Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, front connected, black, fuse-link NSD, BS88-2
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
SC32H/D
|
| UPC |
051712392655
|
| EAN |
5027590509053
|
| Product Length/Depth |
81 mm
|
| Product Height |
52 mm
|
| Product Width |
25 mm
|
| Product Weight |
96.7 g
|
| Compliances |
CE
|
| Certifications |
Not Applicable
|
| Amperage Rating |
32 A
|
| Voltage rating at AC |
550 V a.c.
|
| Model |
Safeclip
|
| Connection |
Front
Front Connected |
| Number of poles |
Single-pole
|
| Fuse type |
NSD
|