Knowledge Search
Download document () of 20
We make what matters work*

SCT60102

Eaton Crouse-Hinds series CEAG SCT rotary control switch, 16A, 0 - I, 400 Vac, 90°, Used with CEAG GHG43 series control stations

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SCT rotary control switch
Catalog Number
SCT60102
EAN
4251958107426
Product Length/Depth
59 mm
Product Height
45 mm
Product Width
31 mm
Product Weight
0.15 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC

Product specifications

Legend plate inscription
0 - I
Voltage rating
400 Vac
Input Current
16 A
Type
90°
Used with
CEAG GHG43 series control stations

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.