Knowledge Search
Download document () of 20
We make what matters work*

SD00-S

Eaton Bussmann series Fuse-base, LV, 160 A, AC 690 V, NH00, 1P, IEC, screw mount

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
SD00-S
UPC
051712371490
Product Length/Depth
120 mm
Product Height
51 mm
Product Width
35.5 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-1

Electrical rating

Amperage Rating
160 A
Voltage rating
690 V

Compatible fuse

Fuse size
NH00

Product specifications

Number of poles
Single-pole
Mounting method
Screw

Export product specification