Eaton Bussmann series NH bases phase barriers, 690V, 250A, Non Indicating, Low voltage
| Product Name |
Eaton Bussmann series low voltage NH phase barrier kit
|
| Catalog Number |
SD12-PB
|
| UPC |
051712387972
|
| EAN |
5027590589376
|
| Product Length/Depth |
0.001 mm
|
| Product Height |
0.001 mm
|
| Product Width |
0.001 mm
|
| Product Weight |
282.667 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
250 A
|
| Voltage rating |
690 V
|