Download document () of 20
We make what matters work*

SDCH1V5040-220M-R

Eaton Semi-Shielded IND, SDCH1V5040, 22.0nH, 1.6A, 2 PADS, SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCH1V5040-220M-R
UPC
051712818902
Product Length/Depth
5.2 mm
Product Height
4.1 mm
Product Width
5.2 mm
Product Weight
0.348 g
Compliances
RoHS Compliant

Product specifications

Type
Semi-shielded power inductor
IRMS
1.4 A
ISAT
1.6 A
Temperature rating
-40 to 125 °C
Inductance
22 μH
Inductance - tolerance
±20 %
Resistance - max
161 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.