Download document () of 20
We make what matters work*

SDCH1V6045-150M-R

Eaton Semi-Shielded IND, SDCH1V6045, 15.0nH, 3.6A, 2 PADS, SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCH1V6045-150M-R
UPC
051712819244
Product Length/Depth
6.2 mm
Product Height
4.5 mm
Product Width
6.2 mm
Product Weight
0.558 g
Compliances
RoHS Compliant

Product specifications

Type
Semi-shielded power inductor
IRMS
2.1 A
ISAT
3.6 A
Temperature rating
-40 to 125 °C
Inductance
15 μH
Inductance - tolerance
±20 %
Resistance - max
92 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.