Download document () of 20
We make what matters work*

SDHI4

Eaton Cooper Power series fault indicator, Reset: Delayed, Reset time: 4 hour, Trip current: High, Conductor: 3/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SDHI4
UPC
194006036252
Product Length/Depth
3 in
Product Height
3.4 in
Product Width
3.7 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Conductor size
3/4" to 2"
Type
Fault indicator

Operation

Reset time
4 hour
Reset type
Delayed
Trip characteristic
High

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com