Download document () of 20
We make what matters work*

SE2ESCGSW

SignEdge ES CG-S, Exit Panel Luminaire, 23 m viewing distance, suspended mounting, white, without pictogram

General specifications

Product Name
Eaton SignEdge exit sign luminaire
Catalog Number
SE2ESCGSW
EAN
4012539364115
Product Length/Depth
255 mm
Product Height
97 mm
Product Width
48 mm
Product Weight
1.4 kg
Certifications
CE

Product specifications

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
No
Explosion protected
No
Degree of protection
IP20
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
12 mA
Apparent Power At Mains Operation
5.9 VA
Effective power at mains operation
3 W
Power factor
0.51
With remote switch connection
Yes
Reserve-polarity protected
Yes
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3 VA
Rated life time L80/B10 at 25 °C
100000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
No
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9016
Mounting Method
Pendant
Material housing
Aluminium
Color housing
White
Material cover
Without cover
Limited surface temperature
No
Labelling type
Acrylic plate
Pictogram included
No
Number Of Poles (Numeric)
3
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Light distributor
None
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
No
Viewing distance
23 m
Frequency
50/60 Hz
Main connection terminal
2.5
Product branding
Eaton
Shape
Rectangular
Power consumption mains operation - effective power (W)
3 W
Power consumption mains operation - apparent power (VA)
5.9 VA
Testing system
STAR+ technology
Luminious flux PHIe/PHIn at the end of rated operating time
100 %
With remote control
No
Exchangeable control gear
Yes
Emergency function monitoring system
Other
Emergency power supply system
Central (central battery)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.