Knowledge Search
Download document () of 20
We make what matters work*

SE703

Eaton Crouse-Hinds series SE service entrance strap, 1/3-2/0 cable range, Stamped steel, One hole

General specifications

Product Name
Eaton Crouse-Hinds series SE service entrance strap
Catalog Number
SE703
UPC
662277037099
Product Weight
1.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
One hole
Cable range
1/3-2/0
Material
Stamped steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.