Knowledge Search
Download document () of 20
We make what matters work*

SF320SH5X5

Eaton rotary disconnect shaft extension for external handle,Shaft for SH0/SH00 handles,Shaft extension,16-100A,320mm (12.6 in),Shaft extensions for external handles,R5/R9,Handle type: SH00/SH0

General specifications

Product Name
Eaton rotary disconnect shaft extension
Catalog Number
SF320SH5X5
UPC
786685403656
Product Length/Depth
7.9 in
Product Height
0.19 in
Product Width
0.19 in
Product Weight
0.2 lb
Certifications
Contact Manufacturer

Physical Attributes

Series
R5/R9
Type
Shaft extension

Performance Ratings

Amperage Rating
16-100A

Miscellaneous

Product Category
Shaft extensions for external handles
Size
320 mm (12.6 in)
Special features
Shaft for SH0/SH00 handles
Used with
Handle type: SH00/SH0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.