Download document () of 20
We make what matters work*

SFE-14

Eaton SFE Series Fast-acting automotive fuse, 14A, 32V or less

General specifications

Product Name
Eaton Bussmann series SFE automotive fast-acting glass fuse
Catalog Number
SFE-14
UPC
051712729840
Product Height
27 mm
Product Weight
0.907 g
Compliances
Not Applicable

Product specifications

Amperage Rating
14 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Visual indicating glass tubing
Quantity
5
Voltage rating
32 V or less
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.