Download document () of 20
We make what matters work*

SFE-20

Eaton SFE Series Fast-acting automotive fuse, 20A, 32V or less

General specifications

Product Name
Eaton Bussmann series SFE automotive fast-acting glass fuse
Catalog Number
SFE-20
UPC
051712729857
Product Height
32 mm
Product Weight
0.907 g
Compliances
Not Applicable

Product specifications

Amperage Rating
20 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Visual indicating glass tubing
Quantity
5
Voltage rating
32 V or less
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.