Download document () of 20
We make what matters work*

SFE-9

Eaton SFE Series Fast-acting automotive fuse, 9A, 32V or less

General specifications

Product Name
Eaton Bussmann series SFE automotive fast-acting glass fuse
Catalog Number
SFE-9
UPC
051712729833
Product Length/Depth
0.875 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.003 lb
Compliances
Not Applicable

Product specifications

Amperage Rating
9 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Visual indicating glass tubing
Quantity
5
Voltage rating
32 V or less
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.