Download document () of 20

SFOC

Eaton Cooper Power series cable assembly, Test point, Fiber optic remote cable, 6 ft

General specifications

Product Name
Eaton Cooper Power series cable assembly
Catalog Number
SFOC
UPC
194006034210
Product Height
6 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Installation location
Test point
Special features
Fiber optic remote cable
Type
Cable assembly

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com