Knowledge Search
Download document () of 20
We make what matters work*

SG2SS

Eaton Crouse-Hinds series SG sealing gasket, Nitrile-butadiene rubber, Stainless steel ring, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series SG sealing gasket
Catalog Number
SG2SS
UPC
662277038348
Product Length/Depth
1.38 in
Product Height
1.38 in
Product Width
0.19 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4 in
Material
Nitrile-butadiene rubber
Ring material
Stainless steel

Export product specification