Knowledge Search
Download document () of 20
We make what matters work*

SG4

Eaton Crouse-Hinds series rigid/IMC self-retaining gasket, PVC, Steel ring, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket
Catalog Number
SG4
UPC
784564220042
Product Length/Depth
2 in
Product Height
0.19 in
Product Width
2 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4 in
Material
PVC
Ring material
Steel

Export product specification