Knowledge Search
Download document () of 20
We make what matters work*

SGF15A

Eaton GFCI receptacle,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Almond,Brass,Receptacle,Polycarbonate,5-15R,Two-pole,Three-wire,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
SGF15A
UPC
032664742248
Product Length/Depth
1.98 in
Product Height
11.76 in
Product Width
2.83 in
Product Weight
0.385 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
Almond
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com