Knowledge Search
Download document () of 20
We make what matters work*

SGFD20W

Eaton Blankface GFCI,Self-test,#14 - 10 AWG,20A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,White,Brass,Blankface,Thermoplastic,Two-pole,Three-wire,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton blankface GFCI
Catalog Number
SGFD20W
UPC
032664750069
Product Length/Depth
2.041 in
Product Height
4.751 in
Product Width
2.97 in
Product Weight
0.01 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Blankface
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
White
Face/body material
PVC
Thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com