Eaton Blankface GFCI,Audible alarm,Self-test,#14 - 10 AWG,20A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,Light almond,Brass,Blankface,Thermoplastic,Two-pole,Three-wire,Two-pole, three-wire, grounding
| Product Name |
Eaton blankface GFCI
|
| Catalog Number |
SGFDA20LA
|
| UPC |
032664747960
|
| Product Length/Depth |
1.2 in
|
| Product Height |
4.19 in
|
| Product Width |
1.3 in
|
| Product Weight |
0.38 lb
|
| Certifications |
cULus Listed
NOM |
| Device type |
Blankface
|
| Type |
Self-test
|
| Amperage Rating |
20A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
GFCI
|
| Contact material |
Brass
|
| Features |
Audible alarm
|
| Application |
|
| Wiring method |
Back and side wire
|
| Material |
Thermoplastic
|
| Allowable wire size |
#14 - 10 AWG
|
| Torque rating |
16 lbf-inch
|
| Number of wires |
Three-wire
|
| Mounting method |
Flush
|
| Number of poles |
Two-pole
|
| Color |
Light almond
|
| Face/body material |
Thermoplastic
|
| Receptacle type |
Two-pole, three-wire, grounding
|
Support from Eaton
Contact Information
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055
Phone: 770-631-2180
Phone (Toll Free): 866-853-4293, option 2