Knowledge Search
Download document () of 20

SH1-400

Eaton Bussmann series SH shaft, Selector Handle Shaft, 4.02-17.52 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH1-400
UPC
051712402934
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.36 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.