Knowledge Search
Download document () of 20
We make what matters work*

SH5-200

Eaton Bussmann series SH shaft, Pistol Handle Shaft, 5.31-10.43 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH5-200
UPC
051712403030
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.36 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.