Knowledge Search
Download document () of 20

SH7-400

Eaton Bussmann series SH shaft, Pistol Handle Shaft, 10.63-19.84 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH7-400
UPC
051712403115
Product Length/Depth
14.75 in
Product Height
6.5 in
Product Width
1.75 in
Product Weight
0.32 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.