Download document () of 20
We make what matters work*
To be discontinued

SHIELD-KIT

Eaton Bussmann series PPE set, face shield light kit

General specifications

Product Name
Eaton Bussmann series PPE set
Catalog Number
SHIELD-KIT
UPC
051712914901
Product Length/Depth
2 in
Product Height
15 in
Product Width
11 in
Product Weight
0.5848 lb
Compliances
NAFTA
NFPA 70
SAE J1176
CSA
Certifications
CSA
ANSI

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.