Knowledge Search
Download document () of 20
We make what matters work*

SHR00N12

Eaton rotary disconnect front and right external handle,Front and right external handle,Front and right external handle,Red/yellow,NEMA 3R/12,External handles,NEMA 3R/12,R4/R5/R9,Handle type: SH00

General specifications

Product Name
Eaton rotary disconnect door interlocked external handle
Catalog Number
SHR00N12
UPC
786685403540
Product Length/Depth
1.57 in
Product Height
1.06 in
Product Width
1.1 in
Product Weight
0.2 lb
Certifications
Contact Manufacturer

Physical Attributes

Color
Yellow
Red
Enclosure
NEMA 3R, NEMA 12
Series
R4/R5/R9
Type
Front and right external handle

Performance Ratings

Rating
NEMA 3R, NEMA 12

Miscellaneous

Product Category
External handles
Special features
Front and right external handle
Used with
Handle type: SH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.