Download document () of 20
We make what matters work*

SK62SL

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, 5-15P Direct Plug-In, 490 Joules, Black

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
SK62SL
UPC
037332294487
Product Length/Depth
2.8 in
Product Height
5.6 in
Product Width
3.6 in
Product Weight
0.57 lb
Certifications
CSA C22.2.
UL 1449

Product specifications

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Outlets
6
Circuit breaker
15
Frequency rating
60 Hz
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Green - Protected
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
L-N line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
600
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
SK62SL 6-Outlet Surge Protector, Black
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Diagnostic LED(s)
USB Charging
UL Certified
Product Highlights
Lifetime limited warranty (Worldwide)
Plugs directly into the wall (no cord required) for easy installation and no cable clutter
Bright green diagnostic LED lets you know at a glance that your equipment is protected
$20,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
490 joules protect your valuable electronics against dangerous surges and spikes
6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Plug Color
White
AC Suppression Joule Rating
490
AC Suppression Response Time
< 1 ns
Charging Form Factor
Direct plug-in
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification