Download document () of 20

SKDN400

Eaton REPO rack PDU, 2U, Nema 1

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
SKDN400
UPC
786679257203
Product Length/Depth
42.3 in
Product Height
15.4 in
Product Width
14.1 in
Product Weight
65 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
With Knockouts.

Product specifications

Amperage Rating
125-400A
Circuit breaker type
KD, KDB, HKD, KDC, DK
Enclosure
NEMA 1
Series
Series C
Mounting Method
Surface mounting
Type
Circuit Breaker Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.