Knowledge Search
Download document () of 20
We make what matters work*

SL10

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 4"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL10
UPC
784564320100
Product Length/Depth
4.95 in
Product Height
1.35 in
Product Width
3.87 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12

Product specifications

Conduit type
Rigid/IMC
Trade size
4 in
Material
Malleable iron

Export product specification