Knowledge Search
Download document () of 20
We make what matters work*

SL6

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Steel, 2"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL6
UPC
784564320063
Product Length/Depth
4.05 in
Product Height
1.01 in
Product Width
1.28 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12

Product specifications

Conduit type
Rigid/IMC
Trade size
2 in
Material
Steel

Export product specification