Download document () of 20
We make what matters work*

SLP32D

Eaton Crouse-Hinds series MTL SLP surge protector, 24V, 10kA surge current, 1.5A, T-section DIN rail, <38V voltage protection level, Plug/header screw terminal strip, 12 AWG

General specifications

Product Name
Eaton Crouse-Hinds series MTL SLP surge protector
Product Name
Eaton Crouse-Hinds series MTL SLP surge protector
Catalog Number
SLP32D
Product Length/Depth
90 mm
Product Height
90 mm
Product Width
12 mm
Product Weight
140 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
Ingress protection (IP) ratings
IP20
Mounting Method
T-section DIN rail
Frequency
50 MHz
Response Time
<1ns
Category Tested Acc. IEC 61643-21
A2, B2, C1, C2, C3, D1
Connection Details
Plug/header screw terminal strip
Conductor Cross-section AWG
12 AWG
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
80 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
80 °C
Humidity
5-95% RH (non-condensing)
Modes of Protection
For digital and analogue I/O
Nominal Voltage DC
24V
Nominal Discharge Surge Current (8/20)
10 kA
Lightning Impulse Current (10/350 µs)
2.5 kA
Nominal Load Current
1.5A
Voltage Protection Level at In
40V
Voltage Protection Level at 1kV/µS
<38V
Series Resistance (Ω/Line)
1.0Ω
Max. Leakage Current
<1µA
Max. Continuous Voltage DC
32V
IEC
IEC61643-21

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.