Download document () of 20

SM1500RMXL2UTAA

TAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM1500RMXL2UTAA
UPC
037332152831
Product Length/Depth
19.3 in
Product Height
8.8 in
Product Width
23 in
Product Weight
46.5 lb
Compliances
RoHS
FCC Class B
TAA Compliant
Certifications
NOM
CSA certified
UL 1778

Product specifications

Topology
Line-interactive
Form factor
Rackmount
Rack size
2U
Package contents
  • SM1500RMXL2UTAA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Mounting hardware
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
12A
Battery replacement
RBC93-2U
Runtime at half load
14 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
8 NEMA 5-15R outlets—4 switchable via network interface
Corrects under- and overvoltages from 83V to 145V
14 min. runtime at half load; 4.9 min. at full load
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
Expandable runtime with optional external battery packs
Network power management and control capability
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
TLNETCARD
Network Management Cards Details
Network management card optional
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
4.9 min. (1350W)
Communication interface
USB (HID enabled)
Slot for SNMP / Web interface
EPO (emergency power off)
DB9 Serial
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Input voltages between 95 and 108 are boosted by 12%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
AC suppression joule rating
570
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.5
Output Capacity (kW)
1.35
Output Capacity (VA)
1500
Output Capacity Details
Output is reduced to 1200 watts maximum when used with external battery packs
Primary UPS Depth (mm)
342
Primary UPS Height (mm)
88
Primary UPS Width (mm)
439
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Minimum Required Rack Depth With External Battery Pack
20
Minimum Required Rack Depth Without External Battery Pack
16.5
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
43.18
Minimum Required Rack Depth (inches)
17
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.45 x 17.3 x 13.45
Power Mode Transfer Time
4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
External Battery Pack Compatibility
BP36V15-2U (limit 1)
BP36V42-3U (multi-pack compatible)
BP36V27-2US (multi-pack compatible)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
High Availability UPS Features
Auto probe monitoring and reboot (requires WEBCARDLX)
Remote management
Automatic voltage regulation (AVR)
Surge/noise protection
Hot swappable batteries

Export product specification