Download document () of 20
We make what matters work*

SM2200RMDVTAA

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 3U, 120/230V input, Network Card Options, USB, DB9

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SM2200RMDVTAA
UPC
037332156310
Product Length/Depth
25.25 in
Product Height
5.25 in
Product Width
17.75 in
Product Weight
104.25 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
Rack size
3U
VA rating
2200 VA
Package contents
  • SM2200RMDVTAA UPS system
  • 5 international input power cables
  • USB, DB9, EPO cabling
  • 2-9USTAND tower stand kit
  • 2POSTRMKITHD two-post rackmount kit
  • 4POSTRAILKIT
  • Owner's manual
Input nominal voltage
120 VAC/230 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • 5-15R
  • 5-15/20R
Output nominal voltage
120V
Electric current - max
16A (120V), 10A (230V)
Battery replacement
RBC49-DV (quantity 2 required)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
30 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Input Plug Type
C20
Output Receptacles
5-15R
5-15/20R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
2200VA / 2.2kVA / 1920W line interactive 3U rack/tower UPS; 0.9 power factor
95% line-mode efficiency, 2 switched load banks
C20 inlet and 4 international input line cords, 4 5-15R and 4 5-15/20R outlets
Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
USB port, RS232, EPO and optional network management card slot; Detailed status LEDs
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
Maintains 120V output with 120V or 230V input, Sine wave output
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.87
Phase (input)
Single-phase
Runtime at full load
12 min. (1920W)
Communication interface
USB (HID enabled)
DB9 Serial
EPO (emergency power off)
Slot for SNMP / Web interface
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Input Circuit Breakers
20A
Load Management Receptacles
Two switchable single-outlet 5-15R load banks
High Voltage Transfer to Battery Power
148 (120V), 286 (230V)
Low Voltage Transfer to Battery Power
89 (120V), 170 (230V)
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108 (120V)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
Large Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
AC suppression joule rating
340
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
2.2
Primary UPS Depth (mm)
641
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Frequency Rating Details
Automatic frequency selection
Minimum Required Rack Depth With External Battery Pack
32.25
Minimum Required Rack Depth Without External Battery Pack
30.25
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 148 (120V)
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (internal batteries)
Storage Temperature
5° to 122°F (-15° to 50°C)
Form factor
Rackmount
Included Mounting Accessory Description
Complete installation accessories available for 2 post, 4 post and tower installation
Input Connection Description
C20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
16
Minimum Required Rack Depth (cm)
73.66
Minimum Required Rack Depth (inches)
29
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
5.25 x 17.5 x 25.25
Power Mode Transfer Time
2-4 milliseconds
TAA Compliance
Yes
Optional Accessories
4 post rackmount full-depth (4POSTRAILKIT)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C20 inlet
External Battery Pack Compatibility
BP48V24-2U (limit 1)
BP48V60RT-3U (multi-pack compatible)
BP48V27-2US (multi-pack compatible)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
High Availability UPS Features
Automatic voltage regulation (AVR)
Hot swappable batteries
Auto probe monitoring and reboot (requires WEBCARDLX)
Remote management
Surge/noise protection
Nominal Input Voltage Supported
120 VAC/230 VAC

Export product specification