Download document () of 20

SMART1000LCDTNC

1000VA 600W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), LCD, 5-15P Plug, Tower

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
SMART1000LCDTNC
UPC
037332281333
Product Length/Depth
14.567 in
Product Height
7.874 in
Product Width
5.91 in
Product Weight
22.928 lb
Compliances
ENERGY STAR certified
FCC Class A
RoHS
Certifications
CSA Std. C22.2
CSA certified
ICES
NOM
UL 1778

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • SMART1000LCDTNC 1000VA 600W 120V Cloud-Connected Line-Interactive UPS
  • Quick Start Guide
Input cord length
5 ft
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Output nominal voltage
120V
Electric current - max
  • 10A
  • 10
Runtime graph
Runtime at half load
14.3 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
Cloud-connected UPS sets up in minutes to start protecting your devices
Create account with two-factor authentication for an additional layer of security
NFC technology allows easy configuration of network settings from your mobile device
Switchable load banks let you shut down or reboot devices using the mobile app
Auto-restart with input power, regardless of the battery’s low charge or if its completely absent
PowerAlert Software
Eaton Cloud-enabled Remote Monitoring Application
Nominal Output Voltage
120V
Network Management Cards Details
Network management not supported
Output power factor
0.6
Phase (input)
Single-phase
Runtime at full load
4 min. (600W)
Communication interface
Near Field Communication (NFC)
RJ45 network
USB-C
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 92 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
AC suppression joule rating
380
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1
Output Capacity (kW)
.6
Output Capacity (VA)
1000
Output Capacity (Watts)
600
Primary UPS Depth (mm)
370
Primary UPS Height (mm)
200
Primary UPS Width (mm)
146
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced via front LCD display or via Remote Monitoring Application
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
Green Solid: Running on AC power, Battery Fully Charged. Green Flashing: Running on AC power, Battery charging. Red: Fault
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input Voltage between 132 and 145 are reduced by 15%
Rechargeable Battery
Less than 8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
Network Monitoring Port Description
Ethernet port (RJ45) - Port connects to a local network.
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
7.874 x 5.75 x 14.567
Power Mode Transfer Time
4MS (10MS MAX)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Output Receptacles
5 UPS outlets, 5 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Remote management
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.