Download document () of 20

SMART1300LCDT

SmartPro LCD 120V 1300VA 720W Line-Interactive UPS, AVR, Tower, LCD, USB, 8 Outlets (SMART1300LCDT)

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1300LCDT
UPC
037332174116
Product Length/Depth
19.4 in
Product Height
11.3 in
Product Width
9.1 in
Product Weight
20.7 lb
Compliances
FCC Class A
RoHS
Certifications
CSA certified
UL 1778
NOM

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • SMART1300LCDT SmartPro LCD 120V 1300VA/720W Line-Interactive UPS
  • USB cable
  • Owner’s Manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10.8A
  • 11
Battery replacement
RBC51 (requires 2)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Noise level
Less than 36 dB, front side 1m
Relative humidity
5-95% non-condensing
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
Output Receptacles
5-15R
Product Highlights
LCD screen reports real-time UPS and power status
Offers automatic voltage regulation (AVR)
Features 8 protected outlets—4 battery-protected, 4 surge-only
Supports a basic desktop PC up to 64 min. during power outage
Plugs into any NEMA 5-15R socket
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1.5 min. (720W)
Communication interface
USB (HID enabled)
USB cabling included
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Input Circuit Breakers
20A
High Voltage Transfer to Battery Power
150
Low Voltage Transfer to Battery Power
92
Undervoltage Correction
Input voltages between 92 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
AC suppression joule rating
650
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.3
Output Capacity (Watts)
720
Primary UPS Depth (mm)
396
Primary UPS Height (mm)
203
Primary UPS Width (mm)
146
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 129 and 150 are reduced by 15%
Rechargeable Battery
Less than 6.3 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
11
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
8 x 5.75 x 15.6
Power Mode Transfer Time
2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Total Outlets
8
Output Capacity (VA)
1300
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
Coax jacks (1 set)
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Surge/noise protection
Hot swappable batteries
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
120V AC

Export product specification