Download document () of 20

SMART1500LCD

SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, 2U Rack/Tower, LCD, USB, DB9 Serial, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500LCD
UPC
037332126146
Product Length/Depth
10.5 in
Product Height
3.5 in
Product Width
17.25 in
Product Weight
30 lb
Compliances
RoHS
FCC Class B
TAA Compliant
Certifications
CSA certified
UL 1778
NOM

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
1500 VA
Package contents
  • 1500VA 900W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Telephone cable
  • Rack-mounting hardware
  • Owner's manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 8.6A
  • 9
Battery replacement
RBC1500
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
11.8 min
Relative humidity
Up to 95% non-condensing
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display / CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Highlights
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Maintains continuous 120V nominal output during brownouts and overvoltages
ENERGY STAR-certified to save electricity, lower costs and protect the environment
Front-panel LCD reports detailed voltage, runtime, load and battery information
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.6
Phase (input)
Single-phase
Runtime at full load
4.4 min. (900W)
Communication interface
Contact closure
USB (HID enabled)
DB9 Serial
USB and DB9 Serial cabling included
Battery Access
Battery Access Door
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 Serial cabling included
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
75
Undervoltage Correction
Input voltages between 93 and 107 are boosted by 14%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
AC suppression joule rating
870
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Operating Elevation
2000
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
AC Suppression Response Time
Instantaneous
Alarm Interface
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMART1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMART1500LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery cartridge
LED Indicators
Front panel LCD display
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
115V (+/- 5%)
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 provides contact-closure notification of AC Present (pins 1,9 connected) and AC Fail (pins 1,8 connected)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
9
Minimum Required Rack Depth (cm)
35.56
Minimum Required Rack Depth (inches)
14
UPS Dataline Suppression Details
168 joules; Compatible with POE applications
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.5 x 17.25 x 10.5
Power Mode Transfer Time
4 milliseconds (AC to battery mode); 1 millisecond (Battery to AC mode)
Total Outlets
8
Output Capacity (VA)
1500
TAA Compliance
Yes
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
High Availability UPS Features
Automatic voltage regulation (AVR)
Hot swappable batteries
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification