Download document () of 20
We make what matters work*

SMART1500LCDTXC

1440VA 1000W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), Extended Run, LCD, 5-15P Plug, Tower

General specifications

Product Name
Eaton Tripp Lite series Cloud-connected UPS
Catalog Number
SMART1500LCDTXC
UPC
037332281340
Product Length/Depth
14.567 in
Product Height
7.874 in
Product Width
5.906 in
Product Weight
28.66 lb
Warranty
3 year limited
Compliances
ENERGY STAR certified
FCC Class B
RoHS
Certifications
CSA Std. C22.2
CSA certified
ICES
NOM
UL 1778
RETIE

Product specifications

Topology
Line-interactive
Rack size
0U
VA rating
1440 VA
Wattage
1000 W
Package contents
  • SMART1500LCDTXC 1440VA 1000W 120V Cloud-Connected Line-Interactive UPS
  • Quick Start Guide
Input cord length
5 ft
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Number of Outputs 5-15R
10
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Runtime graph
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Yes
Runtime at half load
10 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-90% non-condensing
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage, and Estimated runtime in minutes.
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Expandable Runtime
Individually Controllable Load Banks
Cloud Connected
Product Highlights
$250,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Create account with two-factor authentication for an additional layer of security
Add external battery module (sold separately) to extend runtime during power outages
Auto-restart with input power, regardless of the battery’s low charge or if its completely absent
Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
Cloud-connected UPS sets up in minutes to start protecting your devices
NFC technology allows easy configuration of network settings from your mobile device
Switchable load banks let you power cycle outlets and/or the UPS using your PC, tablet or smartphone
3-year limited warranty (U.S., Canada, and Mexico)
USB-C port provides local CLI access for setup and troubleshooting
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Cloud-enabled network management interface powered by Eaton Brightlayer Remote Monitoring Application.
Output power factor
0.69
Phase (input)
Single-phase
Runtime at full load
2 min. (1000W)
Communication interface
Near Field Communication (NFC)
RJ45 network
USB-C
Battery Access
Battery access door
Expandable Runtime Description
BP24V15RT2U (limit 1)
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
  • Extended Runtime
Switch configuration
Power off/on, Test, & Mute.
AC suppression joule rating
380
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1000
Primary UPS Depth (mm)
370
Primary UPS Height (mm)
200
Primary UPS Width (mm)
150
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced via front LCD display or via Remote Monitoring Application
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
RBC51 (Quantity 2)
LED Indicators
Green Solid: Running on AC power, Battery Fully Charged. Green Flashing: Running on AC power, Battery charging. Red: Fault
Output Voltage Regulation (Line Mode)
120V (+15%/-18%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C )
Form factor
Tower
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Maximum Input Amps
12
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
7.874 x 5.906 x 14.567
Power Mode Transfer Time
4 milliseconds typical (10 milliseconds max)
Total Outlets
10
Output Capacity (VA)
1440
TAA Compliance
No
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
External Battery Pack Compatibility
BP24V15RT2U (limit 1)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Input Nominal Voltage
120V AC
UPS Output Receptacles
5 UPS outlets, 5 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Expandable battery backup
Remote management
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification