Download document () of 20

SMART1500LCDXL

SmartPro LCD 120V 1500VA 900W Line-Interactive UPS, AVR, Extended Runtime, 2U Rack/Tower, LCD, USB, DB9, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500LCDXL
UPC
037332159885
Product Length/Depth
10.5 in
Product Height
3.5 in
Product Width
17.25 in
Product Weight
30 lb
Compliances
RoHS
FCC Class B
TAA Compliant
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Rackmount
Rack size
2U
Package contents
  • SMART1500LCDXL SmartPro LCD 120V 1500VA/900W Line-Interactive UPS
  • USB cable
  • DB9 serial cable
  • Telephone cable
  • Mounting hardware
  • Owner’s Manual
Input nominal voltage
110 VAC/115 VAC/120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 8.6A
  • 9
Battery replacement
RBC1500
Runtime at half load
12 min
Relative humidity
Up to 95% non-condensing
Front Panel LCD Display
LCD interface reports Input Voltage, Output Voltage, Battery Charge Percentage, Estimated Runtime in Minutes, Load Percentage, Load Watts; Additional LCD icons report battery charge level (5 "bars"), Line Power Mode, Battery Mode, Replace Battery and Auto-Voltage Regulation / AVR status; LCD interface control options include Alarm Disable, Display Scrolling, Initiate Self-test, LCD brightness, External Battery setting and line sensitivity
Output Receptacles
5-15R
Product Features
Expandable Runtime
Product Highlights
Extends runtime with optional BP24V15RT2U external battery pack
Supports a full load (900W) up to 4 min. during power outage
Supports a half-load (450W) up to 12 min. during power outage
Features 8 protected NEMA 5-15R outlets
Offers automatic voltage regulation (AVR)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.6
Phase (input)
Single-phase
Runtime at full load
4.18 min. (900W)
Communication interface
USB (HID enabled)
DB9 Serial
Contact closure
USB and DB9 Serial cabling included
Battery Access
Battery access door enables hot-swappable, user replaceable internal battery
Typical Battery Runtime
Expandable Runtime
Expandable Runtime Description
Extended runtime supported via optional external battery pack (limit 1)
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 Serial cabling included
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
75
Undervoltage Correction
Input voltages between 93 and 107 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
1038
Housing material
Polycarbonate
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (kW)
0.9
Output Capacity (VA)
1500
Operating Elevation
2000
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
439
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions; Alarm can be permanently silenced via LCD interface
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placementinstallation
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port also supports contact-closure messaging for power-fail (pins 1 & 9) and power-restored (pins 1, 8)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
9
Minimum Required Rack Depth (cm)
35.56
Minimum Required Rack Depth (inches)
14
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.5 x 17.3 x 10.5
Power Mode Transfer Time
4 milliseconds AC to battery mode / 3 milliseconds battery to AC mode
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
External Battery Pack Compatibility
BP24V15RT2U (limit 1)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
High Availability UPS Features
Hot swappable batteries
Surge/noise protection
Automatic voltage regulation (AVR)

Export product specification