Download document () of 20

SMART1500RM2UN

SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, WEBCARDLX Network Interface, LCD, USB, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500RM2UN
UPC
037332178237
Product Length/Depth
19.6 in
Product Height
8.5 in
Product Width
23.3 in
Product Weight
46.5 lb
Compliances
FCC Class B
RoHS
TAA Compliant
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
1500 VA
Package contents
  • SMART1500RM2UN SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS
  • Pre-installed WEBCARDLX network interface
  • USB-B to USB-A cable
  • Micro-USB to USB-A configuration/console cable
  • DB9 cable
  • EPO cable
  • 4-Post rack mounting hardware
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
12A
Battery replacement
RBC93-2U
Runtime at half load
13 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Interactive LCD monitoring screen
Pre-installed WEBCARDLX network interface for remote management
8 NEMA 5-15R outlets—4 switchable via network interface
Corrects under- and overvoltages from 83V to 147V
13 min. runtime at half load; 4.5 min. at full load
To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
PowerAlert Software
For local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
SNMP Compatibility
SNMPv1, V2c, V3
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
4.5 min. (1350W)
Communication interface
Pre-installed network card
DB9 Serial
USB (HID enabled)
Micro-USB, USB, and DB9 cabling included
Slot for SNMP / Web interface
EPO (emergency power off)
Battery Access
Front panel battery access door
EPO Port
RJ11 interface jack with 4 meter cable included. Supports normally open and normally closed EPO systems
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
Micro-USB, USB, and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Input voltages between 83 and 107 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset.
AC suppression joule rating
570
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.5
Primary UPS Depth (mm)
342
Primary UPS Height (mm)
88
Primary UPS Width (mm)
439
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Network Monitoring Port Description
Includes Pre-installed WEBCARDLX Network Management interface card. RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
43.18
Minimum Required Rack Depth (inches)
17
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.45 x 17.3 x 13.45
Power Mode Transfer Time
2-4 milliseconds
TAA Compliance
Yes
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
Network Compatibility
100 Mbps (Fast Ethernet)
High Availability UPS Features
Hot swappable batteries
Remote management
Auto probe monitoring and reboot (included)
Automatic voltage regulation (AVR)
Surge/noise protection
Nominal Input Voltage Supported
120 VAC

Export product specification