Tripp Lite series SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SMART3000RMXL2U
|
| UPC |
037332144324
|
| Product Length/Depth |
23.7 in
|
| Product Height |
3.4 in
|
| Product Width |
17.2 in
|
| Product Weight |
74.5 lb
|
| Compliances |
FCC Class A
RoHS |
| Certifications |
CSA certified
NOM UL 1778 |
| Runtime graph | |
| Battery replacement |
Pre-July 2023: RBC58-2U
Post-July 2023: 744-A3122
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
Extended runtime supported via BP72VRM2U optional external battery packs
|
| Receptacle |
|
| Topology |
Line-interactive
|
| Wattage |
3000 W
|
| Output waveform |
Sine wave
|
| Output power factor |
1
|
| Output nominal voltage |
120V default (100/110/120/125V)
|
| Nominal Output Voltage |
100V
110V 120V 125V |
| Electric current - max |
24A
|
| Input connection |
L5-30P
|
| Input cord length |
10 ft
|
| Input nominal voltage |
120 VAC
|
| Nominal Input Voltage Supported |
80V-151V; adjustable to 70-153V
120 VAC |
| Input power factor |
1
|
| Expansion slots |
|
| User interface |
LCD display
|
| Noise level |
50 dBA maximum, front side 1m
|
| Relative humidity |
20-95% non-condensing
|
| Form factor |
Rackmount
Wall-mount Tower |
| Rack size |
2U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Phase (input) |
Single-phase
|