Download document () of 20

SMART5000TEL3U

SmartPro 208V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U Rack/Tower, Network Card Options, USB, DB9 Serial

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART5000TEL3U
UPC
037332116116
Product Length/Depth
33 in
Product Height
12 in
Product Width
23 in
Product Weight
143.3 lb
Compliances
FCC Class A
RoHS
ENERGY STAR certified
TAA Compliant
Certifications
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
3U
Package contents
  • SMART5000TEL3U UPS System
  • USB & DB9 Serial cabling
  • Mounting hardware
  • Instruction manual
Input nominal voltage
208 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15R
  • L6-20R
  • L6-30R
Electric current - max
24A
Battery replacement
RBC94-3U (quantity 3)
Runtime at half load
20 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Output Receptacles
L6-30R
5-15R
L6-20R
Product Features
Individually Controllable Load Banks
Product Highlights
NEMA L6-30P input; 2 NEMA 5-15R, 2 L6-20R and 1 L6-30R outlets
USB, Serial, EPO and slot for Network Management Card options
208V nominal output during inputs of 174-282V; Supports 600VA 120V output
5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output
97% line-mode efficiency; Hot-swappable internal batteries; Energy Star Compliant
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Network Management Cards
TLNETCARD
WEBCARDLXE
Network Management Cards Details
Network management card optional
TAA Compliance
Yes
Output power factor
0.75
Phase (input)
Single-phase
Runtime at full load
8.5 min. (3750W)
Communication interface
Contact closure
DB9 Serial
Slot for SNMP / Web interface
USB
EPO (emergency power off)
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Output Circuit Breakers
20A double pole breaker supports L6-20R outlets, 5A breaker supports 5-15R outlets, L6-30R outlet is unbreakered
High Voltage Transfer to Battery Power
260
Low Voltage Transfer to Battery Power
167
Undervoltage Correction
Input voltages between 167V and 194V are boosted by 12%
Application
Large Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
1020
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
5
Output Capacity Details
120V 5-15R outlets are limited to 450 watts (max.)
Primary UPS Depth (mm)
635
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Output Voltage Regulation (Line Mode)
208 & 120V (-6%, +20%)
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 228V and 260V are reduced by 12%
Rechargeable Battery
Less than 4 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
30A 208V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120V output is limited to 450 watts
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
24
Minimum Required Rack Depth (cm)
76.2
Minimum Required Rack Depth (inches)
30
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
5.25 x 17.5 x 25
Power Mode Transfer Time
7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
TAA Compliance
Yes
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITHD)
Tower (2-9USTAND)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
L6-30P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
High Availability UPS Features
Hot swappable batteries
Remote management
Automatic voltage regulation (AVR)
Auto probe monitoring (requires WEBCARDLXE)
Surge/noise protection

Export product specification