Download document () of 20
We make what matters work*

SMART500RT1U

500VA 300W 120V Line-Interactive UPS - 6 NEMA 5-15R Outlets, USB, DB9, Network Card Option, 1U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART500RT1U
UPC
037332119247
Product Length/Depth
11.26 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
15.84 lb
Compliances
ENERGY STAR certified
RoHS
Certifications
CSA certified
NOM
UL 1778

Product specifications

Topology
Line-interactive
Rack size
1U
VA rating
500 VA
Package contents
  • SMART500RT1U 500VA 300W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
120V
Electric current - max
10A
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > Use Tripp Lite RBC12V-1U replacement battery for SMART500RT1U models with Series Number AG-03AA listed on the UPS nameplate (sold starting in 2021); For all prior versions of SMART500RT1U, use Tripp Lite RBC62-1U replacement battery; Contact Tripp Lite customer service for additional information
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
14 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Optional WEBCARDLXE network interface allows you 24/7 remote access from anywhere
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
6 NEMA 5-15R outlets power and protect networking, telecom and other sensitive equipment
Maintains continuous 120V nominal output during brownouts as low as 90V
Protects equipment against blackouts, brownouts, transient surges and line noise
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.6
Phase (input)
Single-phase
Runtime at full load
3 min. (300W)
Communication interface
Slot for SNMP / Web interface
EPO (emergency power off)
USB (HID enabled)
DB9 Serial
USB and DB9 serial cables included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
10A
Load Management Receptacles
One switchable single-outlet 5-15R load bank
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
90
Undervoltage Correction
Input voltages between 90 and 105 (±5%) are boosted by 14%
Application
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
567
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.5
Output Capacity Details
4.2A @ 120V. (LINE MODE) 120% @ 5 minutes; (BATTERY MODE) 120% @ 5 seconds
Operating Elevation
0-6562 ft. (0-2000 m)
Primary UPS Depth (mm)
286
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Frequency Rating Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-14%, +16%
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 12 hours to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
Minimum Required Rack Depth (cm)
38.1
Minimum Required Rack Depth (inches)
15
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
1.73 x 17.32 x 11.26
Power Mode Transfer Time
4-6 ms typical ( < 10 ms max)
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
UPS Output Receptacles
5 UPS outlets, 1 surge-only outlet
High Availability UPS Features
Remote management
Automatic voltage regulation (AVR)
Auto probe monitoring (requires WEBCARDLXE)
Surge/noise protection
Hot swappable batteries
Nominal Input Voltage Supported
120 VAC

Export product specification