Download document () of 20

SMART500RT1UTAA

TAA-Compliant SmartPro 120V 500VA 300W Line-Interactive UPS, 1U Rack/Vertical, Network Card Options, USB, DB9 Serial

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART500RT1UTAA
UPC
037332204134
Product Length/Depth
11.26 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
17.6 lb
Compliances
RoHS
FCC Class B
TAA Compliant
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
Rack size
1U
Package contents
  • SMART500RT1UTAA UPS System
  • Mounting hardware
  • Cabling for USB & DB9 monitoring and EPO switching
  • Instruction manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
5.6A
Battery replacement
RBC62-1U
Runtime at half load
14 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
120V nominal output during brownouts as low as 90V
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
500VA line-interactive 1U rack/vertical UPS
USB, RS232, EPO and slot for Network Management Card options
Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
Front panel status LEDs; 1 switched output load bank
NEMA 5-15P input; 7 NEMA 5-15R outlets
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
TLNETCARD
Network Management Cards Details
Network management card optional
TAA Compliance
Yes
Phase (input)
Single-phase
Runtime at full load
3.2 min. (300W)
Communication interface
DB9 Serial
EPO (emergency power off)
USB (HID enabled)
Slot for SNMP / Web interface
USB and DB9 serial cables included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
Load Management Receptacles
One switchable single-outlet 5-15R load bank
High Voltage Transfer to Battery Power
136
Low Voltage Transfer to Battery Power
90
Undervoltage Correction
Input voltages between 90 and 108 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
567
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.5
Primary UPS Depth (mm)
286
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Output Voltage Regulation (Line Mode)
-15%, +13%
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 4 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets provide front-rail installation in 2 or 4 post racks
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
6
Minimum Required Rack Depth (cm)
38.1
Minimum Required Rack Depth (inches)
15
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
1.73 x 17.32 x 11.26
Power Mode Transfer Time
2-4 milliseconds
TAA Compliance
Yes
Connected Equipment Insurance

$250,000 Ultimate Lifetime Insurance
Optional Accessories
Vertical Mount Enclosures (SRWF5U36, SRWF5U, SRWF10UMOD)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
UPS Output Receptacles
6 UPS outlets, 1 surge-only outlet
High Availability UPS Features
Surge/noise protection
Auto probe monitoring and reboot (requires WEBCARDLX)
Automatic voltage regulation (AVR)
Hot swappable batteries
Remote management
Nominal Input Voltage Supported
120 VAC

Export product specification