Download document () of 20
We make what matters work*
To be discontinued

SMART550USB

SmartPro 120V 550VA 300W Line-Interactive UPS, AVR, Tower, USB, Surge-only Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART550USB
UPC
037332116192
Product Length/Depth
9.6 in
Product Height
12.2 in
Product Width
8.1 in
Product Weight
13.5 lb
Compliances
RoHS
FCC Class B
Certifications
CSA certified
NOM
UL 1778

Product specifications

Topology
Line-interactive
Rack size
0U
VA rating
550 VA
Package contents
  • 550VA 300W 120V Line-Interactive UPS
  • USB cable
  • Owner's manual
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
14.8 min
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Highlights
Maintains continuous 120V nominal output during brownouts and overvoltages
RJ11 phone jacks protect fax machine or other peripheral with dialup or DSL connection
Home-friendly alarm remains silent in backup mode, sounding only when imperative
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps equipment running during outages to allow time for file saves and safe shutdown
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
4.6 min. (300W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 104 are boosted by 14%
Application
  • Home/Office Desktop
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
480
Housing material
PVC
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.55
Output Capacity (Watts)
300
Primary UPS Depth (mm)
165
Primary UPS Height (mm)
216
Primary UPS Width (mm)
127
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 4.2 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
8.5 x 5 x 6.5
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
6
Output Capacity (VA)
550
Connected Equipment Insurance

$200,000 Ultimate Lifetime Insurance
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
UPS Output Receptacles
3 UPS outlets, 3 surge-only outlets
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)
Hot swappable batteries
Nominal Input Voltage Supported
120V AC

Export product specification