Download document () of 20

SMART750RMXL2U

Tripp Lite series SmartPro 750VA 750W 120V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART750RMXL2U
UPC
037332123527
Product Length/Depth
17.6 in
Product Height
3.45 in
Product Width
17.2 in
Product Weight
44.5 lb
Compliances
FCC Class B
RoHS
Certifications
NOM
CSA certified
UL 1778

Product specifications

Topology
Line-interactive
Form factor
Rackmount/Tower
Rack size
2U
Color
Black
VA rating
750 VA
Wattage
750W
Rack mounting kit
Yes
Package contents
  • 750VA 750W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Advanced User Guide
Input connection
5-15P
Input cord length
6 ft
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input power factor
1
Receptacle
5-15R
Number of Outputs 5-15R
8
Output waveform
Sine wave
Output nominal voltage
120V default (100/110/120/125V)
Electric current - max
12A
Runtime graph
View runtime graph
Battery replacement
744-A3296 (EBP-1612)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional 48VDC BP48VRM2U external battery packs only.
Runtime at half load
23 min
User interface
LCD display
Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
45 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Expandable Runtime
Emergency Power Off (EPO)/Remote On-Off (ROO)
Product Highlights
Optional WEBCARDLXE network interface allows 24/7 remote access and control
2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
Keeps equipment running during outages to allow time for file saves and safe shutdown
Protects equipment against blackouts, brownouts, transient surges and line noise
Unity power factor ensures maximum power possible at each power rating
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://www.tripplite.com/poweralert
Nominal Output Voltage
120V default (100/110/120/125V)
Network Management Cards
WEBCARDLXE
Network Management Cards Details
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Output power factor
1
Output voltage range
100V; 110V; 120V; 125V
Phase (input)
Single-phase
Runtime at full load
9 min. (750W)
Communication interface
USB (HID enabled)
Contact closure
DB9 Serial
EPO (emergency power off)
Slot for SNMP / Web interface
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Rear panel grounding lug
Optional Mounting Accessory Notes
Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm). 2-post rackmount supported with optional 103007018-5591 rackmount kit for racks
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
151
Low Voltage Transfer to Battery Power
80
Undervoltage Correction
Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions.
AC suppression joule rating
380
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
.75
Output Capacity (kW)
.75
Output Capacity (VA)
750
Output Capacity (Watts)
750
Operating Elevation
  • 0-3,000
  • 0-10000 ft. (0-3000 m)
Primary UPS Depth (mm)
447
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
Alarm Interface
Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing.
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
UPS Mode On (Solid Green); Battery Mode (Solid Orange)/ Battery Below Warning Level (Flashing Orange); Fault/Alarm (Solid Red).
Frequency Rating Details
Output is regulated to +/-0.1Hz in Battery Mode
Minimum Required Rack Depth With External Battery Pack
20
Minimum Required Rack Depth Without External Battery Pack
21
Output Voltage Regulation (Line Mode)
120V (-13%, +15%)
Output Voltage Regulation(Battery Mode)
-10%, +6%
Overvoltage Correction
Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode)
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Input Nominal Voltage Description
80V-151V; adjustable to 70-153V
Network Monitoring Port Description
Network Card Optional. Not compatible with WEBCARDLX.
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode)
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
53.34
Minimum Required Rack Depth (inches)
21
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.4 x 17.2 x 17.6
Power Mode Transfer Time
4 milliseconds (AC to battery mode), 2 milliseconds (Battery to AC mode)
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
4 post rackmount short-depth (4POSTRAILKITWM)
2 post rackmount (103007018-5591)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
External Battery Pack Compatibility
BP48VRM2U (limit 4)
High Availability UPS Features
Expandable battery backup
Remote management
Hot swappable batteries
Automatic voltage regulation (AVR)
Sine wave output
Surge/noise protection

Export product specification