Download document () of 20
We make what matters work*

SMART750TSU

750VA 600W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, RS-232, LCD, Tower

  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • $100,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • 3-year limited warranty (U.S., Canada, and Mexico -- warranties may vary by country)
  • High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
  • Maintains continuous 120V nominal output during brownouts and overvoltages
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Home-friendly alarm remains silent in backup mode, sounding only when imperative

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

5-15R Outlets Protect Your Connected Components
5-15R outlets are protected by 316 joules of surge protection to fight off damaging power surges and spikes. {LoadManagementReceptacles} that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART750TSU
UPC
037332214225
Product Length/Depth
15 in
Product Height
7.5 in
Product Width
5.5 in
Product Weight
23.1 lb
Warranty
3 year limited
Compliances
RoHS
FCC Class A
Certifications
RETIE
UL 1778
CSA certified
NOM

Battery

AC suppression joule rating
316
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at full load
4 min. (600W)
Runtime at half load
13 min

Electrical output

Receptacle
5-15R
Topology
Line-interactive
Output power factor
0.8
Output nominal voltage
110 / 120V
Nominal Output Voltage
110V
115V
120V
Electric current - max
  • 10A
  • 10
Output Capacity (VA)
750
Output Capacity (Watts)
600

Electrical input

Input Nominal Voltage
120V AC
Nominal Input Voltage Supported
120V AC
UPS Input Connection Type
5-15P

Environmental

Relative humidity
0-90% non-condensing

Additional specifications

Form factor
Desktop
Tower
Rack size
0U
Package contents
  • SMART750TSU 750VA 600W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • DB9 cable
  • Owner’s manual
Phase (input)
Single-phase

Export product specification