Download document () of 20

SMD20

Eaton Bussmann series low voltage british standard fuse, 20A, AC 415 V, 13 x 29 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
SMD20
EAN
5027590511018
Product Length/Depth
29 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
12.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
20 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
street lighting cut-outs
Fuse type
SMD
Connection
Ferrule end x ferrule end

Export product specification