Download document () of 20
We make what matters work*

SMS10P3

Socket cable plug for pin and coax boardmount header; SMS10P3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS10P3
Product Length/Depth
51.6 mm
Product Height
5.9 mm
Product Width
25 mm
Product Weight
5.3 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
10
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
10
Number of cavity #16
10

Export product specification