Download document () of 20
We make what matters work*

SMS12H1

Strain relief hood, for 12 contacts connector; SMS12H1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12H1

Product specifications

Number of poles
12-pole
Backshell type
Strain Relief
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
12

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.