Download document () of 20
We make what matters work*

SMS18GE5

Right angle boardmount with female PCB contacts; SMS18GE5

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18GE5
Product Length/Depth
29.5 mm
Product Height
17.2 mm
Product Width
45.4 mm
Product Weight
18.4 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB 90°
Coupling type
Push-Pull
Degree of protection
IP30
Layout
18
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
18
Number of cavity #16
18

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.